Platinous: EPU-4H
Photo of EPU-4H

32 cu. ft. (39.4x35.5x39.4 in.)
-35 to 180°C
Cooling rate is 1.4°C/m.
Air-cooled

Platinous: EPL-4H
Photo of EPL-4H

32 cu. ft. (39.4x35.5x39.4 in.)
-35 to 180°C, with humidity
Cooling rate is 1.4°C/m.
Air-cooled

Platinous: EPZ-4H
Photo of EPZ-4H

32 cu. ft. (39.4x35.5x39.4 in.)
-70 to 180°C
Cooling rate is 2.5°C/m.
Air-cooled

Platinous: EPX-4H
Photo of EPX-4H

32 cu. ft. (39.4x35.5x39.4 in.)
-70 to 180°C, with humidity
Cooling rate is 1.2°C/m.
Air-cooled